2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

100102302140

Expand Table
EN
1/5
Item number
PARTNR
Item Description
ITEM_DESCRIPTION
Substrate
SUBSTRATE
Application
APPLICATION
Installation height
INSTALLATION_HEIGHT [mm]
Diameter
DIAMETER [mm]
Intended use
INTENDED_USE
Certified
CERTIFIED
Max number of Users
MAX_NUMBER_OF_USERS
USP
USP1
USP
USP2
USP
USP3
1
100102302140
Anchor point for fastening to concrete ceilings/concrete components min. C20/25 or steel structures
Concrete
Pitched roof
300
26
As a single anchor point, in combination with a temporary guide rope or as a start, end and corner point or intermediate point in the LUX-top® FSE 2003 stainless steel wire rope system
Certified according to DIN EN 795:2012 (Type A) and DIN CEN/TS 16415:2017
3
Up to construction height 800 mm
With base plate aligned to the roof pitch
Installation height can be subsequently adjusted using an approved extension
Show compressed display (1 configurable product)
Order number100102302140
ShorttextAnchor point (H=300 mm); stainless steel Base plate: 150 x 150 x 6 mm (MA welded)
Latest change01.10.2025 05:26:10
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order Number100102302140